Product QS18VP6FF50Q8
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3071755Alternative order number : 71755
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
EAN | 662488717551 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 22.23 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, non-adjustable |
Design | Rectangular with thread |
Construction size | 31 x 15 x 35 mm, QS18 |
Range | 0…50 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 | |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 | |
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 | |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |