Product QS30R W/30
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3073202Alternative order number : 73202
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation
General data
EAN | 662488732028 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 281 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular with thread |
Construction size | 35 x 22 x 49 mm, QS30 |
Range | 0…60000 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Mounting accessories
SMBQS30Y
Protective housing, stainless steel, for QS30 series |
3002811 | |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |