Product Q60VR3LAF2000QPMA10
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3073467- Cable with male end 7/8”, 5-pin, PUR, 150 mm
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output
General data
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 60 x 25 x 75 mm, Q60 |
Range | 200…2000 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 24…250 VAC / 12…250 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable with connector, 7/8″ |
Cable length | 0.150 m |
Housing material | Plastic, ABS, Yellow |
Ambient temperature | -10…+45 °C |
Protection class | IP67 |
Special features | Laser |