Product M12PLPQ5
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3078238Alternative order number : 78238
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, complementary contact
General data
EAN | 662488782382 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 45 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Tube |
Construction size | M12 x 1 |
Range | 20…1500 mm |
Light type | Red polarized |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Metal, Nickel-plated brass, Nickel Plated |
Ambient temperature | -20…+60 °C |
Protection class | IP67/IP68 |
Special features | Encapsulated, Wash down |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
BRT-84
Round reflector, reflection coefficient 1.4, material acrylic, ambient temperature -20 … +60 °C |
3058979 |