Product QS30RRH2OQ5
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
For Water Detection
Order number: 3079172Alternative order number : 79172
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation
General data
EAN | 662488791728 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 111 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular with thread |
Construction size | 51.5 x 22 x 57 mm, QS30 |
Range | 0…2000 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, dark operation, PNP/NPN |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Special features | Water detection |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 | |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |