Product LEDWSM
Vision System
Spotlight
Order number: 3079202Alternative order number : 79202
- Protection class: IP67
- Color: white
- Power supply: 10…30 VDC
- Pigtail M8x1, 2 m

General data
| EAN | 662488792022 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 85395100000 |
| Country of origin | US |
| Weight | 188 g |
Technical Data
| Function | Spotlight |
| Light type | White |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Anodized AL |
| Window material | Glass, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

