Product T30UXDAQ8
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3079995Alternative order number : 79995
- Compact design
- Cable with male end M12 x 1, 4-pin
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Switching range adjustable via button or control line
- Blind zone: 10 cm
- Range: 100 cm

General data
EAN | 662488799953 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 111 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Tube |
Construction size | M30 x 1.5 |
Radiation direction | straight |
Range | 100…1000 mm |
Operating voltage | 10…30 VDC |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | Clear object detection |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
![]() |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |