Product RD35
Image Processing
Touch Display
Order number: 3082646Alternative order number : 82646
- 3.5" screen diagonal
- Format: 4:3
- Resolution: 320 x 240 RGB
- Connection to iVU via Molex connector

General data
EAN | 662488826468 |
eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
Customs tariff number | 85312040900 |
Country of origin | US |
Weight | 213 g |
Technical Data
Housing material | Plastic, PC, Black |
Ambient temperature | 0…+50 °C |
Protection class | IP20 |