Product Q3XTBLD-Q8
Photoelectric Sensor
Laser Sensor
Order number: 3091638Alternative order number : 91638
- 3-digit 7-segment LED display
- 2 buttons
- Output indicator (yellow)
- IP67/69K
- Range: 0…300 mm
- Laser class 2, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 10…30 VDC
- 1 × PNP, 1 × NPN switching output
- Rectangular model with offset M18 thread
- Die-cast zinc housing

General data
EAN | 662488916381 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 108.86 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse/background suppression |
Design | Rectangular with thread |
Construction size | 35.3 x 18 x 48.6 mm, Q3X |
Range | 0…300 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP/NPN |
Current output | 100 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Nickel-plated, Galvanized |
Ambient temperature | -10…+50 °C |
Protection class | IP67/IP68/IP69 |
Special features | keep/defer, Wash down |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |