Product  DX80K2M6-PM2

Radio Transmission System

Point-to-point

Kit

Order number: 3092938

Alternative order number : 92938

    • External antenna (RG58 RP-SMA connection)
    • Supplied with antennas, screw sets and cable glands
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU communication, RS485 interface
    • Deterministic data transmission
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 4 x PNP, 2 x 0…20 mA
    • Outputs: 4 x PNP, 2 x 0…20 mA
    • Power consumption: < 60 mA at 24 VDC
    • Completely preset
#

General data

EAN 662488929381
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 842 g

Technical Data

Function Point-to-point
Design Rectangular
Range 3200000 mm
Operating voltage 10…30 VDC
Communication protocol Modbus RTU, RS485
Housing material Plastic, PC
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

3077161

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822

Functional accessories

3081081
3081080
3077816
3077817
3077818

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top