Product RSMV-48TR-EX
Bus Terminating Resistor
Order number: 6602370- Type: 7/8" male connector
- Stainless steel coupling nut, straight, 4-pin
- For use in PROFIBUS-PA applications
- Temperature range: -40 °C…+70 °C
- Protection class: IP67
- FISCO compliant according to IEC TS 60079-27

General data
EAN | 4047101107814 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 69 g |
Technical Data
Accessory type | Terminating resistor |
Device type | Bus terminating resistor |
Network protocol | PROFIBUS-PA |
Connector A | Male, 7/8″-16 UN, Straight |