Product  PKWV3M-2/TEL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6625391
    • Female M8, angled, 3-pin
    • Stainless steel coupling nut/screw
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101306705
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 70 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M8 × 1, Angled
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Stainless Steel, V4A
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 2.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67, IP69K
Approvals cULus

Mounting accessories

6936170
6936206
6905402
6901012
6902710
6902810
100002292

Connectivity accessories

100048170

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top