Product  PKW4S-2/TEL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6627373
    • Female Ø 8 mm, angled, 4-pin, snap-on type
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS conform
    • Protection class IP67
    • Cable length: 2.0 m
#

General data

EAN 4047101285147
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 85 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, Ø 8 mm, Angled
Number of Pins 4
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 2.0 m
Cable jacket PVC, Black
Number of Conductors 4
Protection class IP67
Approvals cULus

Mounting accessories

6936170
6936206
6905403
6901013
6902830
100002295

Connectivity accessories

100048170

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top