Product VBRK4.4-2PSG3M-5/5/TXL
2-Way Splitter
Y-Splitter with Cable, Female M12 × 1 - 2x Male M8 × 1
Order number: 6628171- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS-compliant
- Protection class: IP67
- 4/3-pin
- Cable length: 5/5 meter
General data
EAN | 4047106164652 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 288 g |
Technical Data
Application | Signal |
Design | Y-splitter with cable |
Connector A | Female, M12 × 1, Straight |
Connector B | 2 x Male, M8 × 1, Straight |
Number of Drops/Branches | 2 |
Voltage | 48 V |
Cable length | 5.0 m |
Cable jacket | PUR, Black |
Mounting accessories
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 | |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |