Product WKC4.5T-15-RSC4.5T/TXO3700
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6632972- Female M12, angled, 5-pin
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 15 m
General data
EAN | 4047101487138 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 920 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Angled, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, A-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 4 A |
Cable diameter | Ø 7 mm |
Cable length | 15.0 m |
Cable jacket | PUR, Orange |
Number of Conductors | 5 |
Protection class | IP67, IP69K |
Special features | Resistant to welding sparks, Suitable for drag chain use |
Approvals | cULus |
Mounting accessories
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
Connectivity accessories
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |