Product PKG4.5S-1-RSW4.5T/TEL
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634462- Female Ø 8 mm, straight, 5-pin, snap-on type
- M12 male, straight, 5-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 1.0 m
General data
EAN | 4047101523973 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 62 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, Ø 8 mm, Straight, B-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Connector B | Male, M12 × 1, Straight, B-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 50 V |
Current | 4 A |
Cable diameter | Ø 5 mm |
Cable length | 1.0 m |
Cable jacket | PVC, Black |
Number of Conductors | 5 |
Protection class | IP67 |
Approvals | cULus |
Mounting accessories
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 | |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |
Connectivity accessories
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |