Product DPC-49-ADU
FOUNDATION fieldbus
Diagnostic Module
Order number: 6882012- Long-term diagnostics for 4 H1 segments
- Local diagnostics via LEDs
- Alarm signal via relay contact
- Complete galvanic isolation
General data
EAN | 4047101110739 |
eCl@ss-Code (V5.1.4): | 27259802 -/- Fieldbus (inspection, maintenance, diagnostics [AGZ323004] |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 123 g |
Technical Data
Network protocol | FOUNDATION fieldbus |
Connection technology signal | Screw terminal |
Device type | Diagnostics |
Ambient temperature | -20…+60 °C |
Protection class | IP20 |