Product BM-DPC
Dummy Module for Unused Slots
FOUNDATION Fieldbus
Order number: 6882015- Dummy module for free slots

General data
| EAN | 4047101110760 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 94 g |
Technical Data
| Network protocol | FOUNDATION fieldbus |
| Connection technology signal | Screw terminal |
| Device type | Dummy module |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |

