Product BM1
excom I/O System
Dummy Module
Order number: 6884036- Dummy module for unused slots on the module rack
General data
EAN | 4047101111095 |
eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 85 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Device type | Accessories |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | DNV GL, BV, LR, KR, KCC |
Data Sheets
German | 295 KB |
English | 295 KB |
French | 295 KB |
Spanish | 294 KB |
Czech | 295 KB |
Dutch | 294 KB |
Romanian | 294 KB |
Russian | 134 KB |
Polish | 295 KB |
Chinese | 300 KB |
Turkish | 295 KB |