Product  BSS-SPV2

Mounting Accessories

Weld-On Plate for Mounting Clamps

Order number: 6901316
    • Weld-On Plate for Mounting Clamps
    • Material: Metal, ST 37
#

General data

EAN 4047101246438
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin DE
Weight 54 g

Technical Data

Accessory type Accessories for mounting clamps
For use with Inductive sensors Rectangular sensors, Read/write heads
Construction size 30 x 70 mm
Housing material Metal, ST 37

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top