Product  BSS-08

Mounting Accessories

Mounting Clamp

Order number: 6901322
    • Mounting clamp for M8 × 1 sensors
    • Plastic, polypropylene
#

General data

EAN 4047101246490
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin DE
Weight 32 g

Technical Data

Accessory type Mounting clamp
For use with Inductive sensors Cylindrical sensors
Construction size 30 x 34 x 26.5 mm
Housing diameter Ø  8  mm
Housing material Plastic, PP, Green

Mounting accessories

6901323

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top