Product BS8251-0
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6904612- A-coding
- Metal coupling nut
- UL approval
- Screw-clamp terminal
- A-coding
- 5-pin
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm
General data
EAN | 4047101458442 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 25 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Angled, A-coded |
Number of Pins | 5 |
Connection mode | Screw/clamp connection |
Screw-in thread | PG7 |
Housing material | Plastic, PA |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 4…6 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 125 V |
Current | 4 A |
Approvals | cULus recognized |
Data Sheets
German | 664 KB |
English | 662 KB |
French | 664 KB |
Spanish | 663 KB |
Czech | 663 KB |
Dutch | 662 KB |
Romanian | 663 KB |
Russian | 667 KB |
Polish | 664 KB |
Chinese | 695 KB |
Turkish | 663 KB |
Approval/Declaration
UL Approval | 339 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |