Product  MW30

Mounting Accessories

Mounting bracket

Order number: 6945005
    • Mounting bracket for M30 x1.5 threaded barrel sensors
    • Stainless steel A2 1.4301 (AISI 304)
#

General data

EAN 4047101246582
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin DE
Weight 69 g

Technical Data

Accessory type Mounting bracket
For use with Inductive sensors Cylindrical sensors, Read/write heads
Construction size 44.5 x 57.2 x 63.5 mm
Housing diameter Ø  30  mm
Housing material Metal, 1.4301 (AISI 304)

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top