Product TX3-Q20L60
Accessories
Teach Adapter
Order number: 6967118- Teach adapter
- For programming of 8-pin sensors

General data
EAN | 4047101291575 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 73.41 g |
Technical Data
Accessory type | Teach adapter |
For use with | Inclinometers |
Construction size | 60 x 30 x 20 mm |