Product  FM-IM-3UP63X

Processor Unit

For the Connection of FCS and FCI Product Series Flow Sensors

IO-Link Device with Transistor Switching Outputs

Order number: 7525100
    • Transistor outputs for flow, temperature and faults
    • Adjustment of switchpoint, no teaching of flow boundaries (QuickTeach)
    • LED band for indication of flow speed and media temperature
    • Monitoring of operating and display range
    • Detection of wire-break and short-circuit on the sensor side
    • Standard IO or IO-Link operating mode
    • Parametrized via pushbutton or software-supported via IO-Link
#

General data

EAN 4047101260533
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85371091990
Country of origin DE
Weight 233 g

Technical Data

Function Flow monitoring
Design Signal processor
Operating voltage 20…30 VDC
Output function NO/NC programmable, PNP
Communication protocol IO-Link
Electrical connection Terminal block
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20
Approvals UL

Connectivity accessories

6825482
7525110

Functional accessories

6870266
6870359
6870638

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top