Product TP-203B-CF-H1141-L200/D805
Temperature Detection
Probe
Order number: 9910520- Operating temperature of the connector: -20 … 120 °C
- 4-wire connection technology

General data
EAN | 4047101543650 |
eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 20 g |
Technical Data
Detection type | medium contact |
Design | Temperature probe |
Measuring range | -200…500 °C |
Immersion depth L | 200 mm |
Process connection | For compression fittings, thermowell or direct mounting |
Electrical output | Resistance |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -20…+120 °C |
Protection class | IP67 |
Approvals | cULus |
Mounting accessories
![]() |
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
![]() |
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
![]() |
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
![]() |
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |
Functional accessories
![]() |
TTM-100-LIUPN-H1140
Miniature transmitter for external probes |
9910632 |