Product TB-4M8Z-4-FS12
Passive Actuator/Sensor Junction Box, 4 Ports
Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable
Order number: U2-28311- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
General data
EAN | 4047101469424 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 89 g |
Technical Data
Number of Ports | 4 |
I/O port | Female,Ø 8 mm |
Number of Pins | 4 |
Group terminal | Connectors, M12 × 1, Top output |
Number of pins | 12 |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per contact, total current 2 A |
Approvals | CE, UKCA, RoHS |