Product TB-4M8M-3P2-5
Passive Actuator/Sensor Junction Box, 4 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX00407- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 6 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
General data
EAN | 4047101469547 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 279 g |
Technical Data
Number of Ports | 4 |
Display switching state | LED, yellow |
Switching function | PNP |
I/O port | Female,M8 × 1 |
Number of Pins | 3 |
Group terminal | Cable, Side output |
Cable length | 5.0 m |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |