Product H5141-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6902720- Metal coupling nut
- Protection class IP67
- Penetration technology
- 4-polig
- M9.5 × 1 metric screw-in thread

General data
| EAN | 4047101496840 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 14 g |
Technical Data
| Application | Signal |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 4 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | M9.5x1 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Zinc-Aluminum, ZnAl, Nickel-plated |
| External diameter of the cable | 4…5 mm |
| Core cross-section/Clamping ability | 0.14…0.34 mm² |
| Current | 4 A |

