Product BS82121-0/PG9
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6936122- Metal coupling nut
- UL approval
- Solder connection
- 12-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101459142 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 21 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Angled, A-coded |
| Number of pins | 12 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | PG9 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…0.25 mm² |
| Voltage | 30 V |
| Current | 2 A |
| Approvals | cULus recognized |

