Product FW-EWSPM0516-SA-S-0408
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 100002291- Screw-clamp terminal
- 5-pin
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: 0.25…1.5 mm²
- Approval: cULus
General data
EAN | 4047101461114 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | SK |
Weight | 28 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Angled, A-coded |
Number of Pins | 5 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA6 GF, UL 94 |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
External diameter of the cable | 4…8 mm |
Core cross-section/Clamping ability | 0.25…1.5 mm² |
Voltage | 60 V |
Current | 4 A |
Approvals | cULus |