Product FW-ERSPM0426-SA-P-0408
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 100002048- Push-in connection
- A-coding
- 4-pin
- Flammability class acc. to UL 94 V0
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: - 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
 
- Approval: cULus
- RoHS compliant
- Protection class: IP65, IP67

General data
| EAN | 4047101456646 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | DE | 
| Weight | 21 g | 
Technical Data
| Application | Signal | 
| Connector A | Male, M12 × 1, Straight, A-coded | 
| Number of pins | 4 | 
| Connection mode | Push-in connection | 
| Housing material | Plastic, PA 6.6 | 
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated | 
| External diameter of the cable | 4…8 mm | 
| Core cross-section/Clamping ability | 0.14…0.75 mm² | 
| Voltage | 250 V | 
| Current | 4 A | 
| Approvals | cULus | 


 
										 
					
				 
					
				 
					
				