Product NCT8-M12-IOL-H1141
Capacitive Sensor
Order number: 100027493- Detection of metallic and non-metallic objects
- Detection of liquids, powders and solid materials
- All functions can be parameterized via IO-Link
- Three different types of object teaching (one value, two value, dynamic) possible
- Available counting function whose content can be called up via IO-Link
- Switching status indicated by four LEDs arranged all around the device
- M12 × 1 male connector, 4-pin
- Robust, compact housing made of nickel-plated brass
- M12 threaded design, non-flush, switching distance = 8 mm
General data
EAN | 4047101539059 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 23 g |
Technical Data
Function | Level detection |
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 8 mm |
Operating voltage | 18…30 VDC |
Output function | NO/NC programmable, PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Nickel-plated brass |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1117 KB |
English | 1117 KB |
French | 1117 KB |
Spanish | 1116 KB |
Czech | 1117 KB |
Dutch | 1117 KB |
Romanian | 1117 KB |
Russian | 1167 KB |
Polish | 1118 KB |
Chinese | 1192 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
IO-Link Devices — Commissioning | 11322 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link Parameters Manual | 375 KB |
Product Overview
Mounting accessories
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
Connectivity accessories
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 | |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 | |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 | |
RKC4.4T-P7X2-2-RSC4.4T/TEL
Extension cable, M12 female connector with LED (PNP, YE, GN), straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PVC, black |
6627320 |
Functional accessories
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |