Product DBI15U-K40SR-AP4X2
Inductive Sensor
Rotation speed monitor
Order number: 1500201- 2 cable entries (axial, radial)
- Smooth barrel, Ø 40 mm
- Plastic, ABS
- Large monitoring range of 60 to 3000 1/min
- Fixed start-up time delay 5 s
- Switchpoint adjustable via potentiometer
- Factor 1 for all metals
- Resistant to magnetic fields
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- Terminal chamber
General data
EAN | 4047101069679 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 177 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 40 mm |
Rated switching distance | 15 mm |
Mounting conditions | Flush |
Operating voltage | 10…65 VDC |
Output function | NO contact, PNP |
Electrical connection | Terminal chamber |
Housing material | Plastic, ABS, Yellow |
Ambient temperature | -30…+85 °C |
Protection class | IP67 |
Special features | Rotation speed monitoring |