Product NI30-Q130-VP4X2
Inductive Sensor
Order number: 15179- Rectangular, height 48 mm
- Active face in front
- Plastic, PBT
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
EAN | 4047101071207 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 732 g |
Technical Data
Design | Rectangular |
Construction size | 130 x 57 x 48 mm, Q130 |
Rated switching distance | 30 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.060 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PBT |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |