Product BI1.5-EH6.5-LU
Inductive Sensor
With Analog Output
Order number: 1533002- Smooth barrel, Ø 6.5 mm
- Stainless steel, 1.4427 SO
- 3‐wire, 15…30 VDC
- Analog output
- 0…10 V
- Cable connection
General data
EAN | 4047101145823 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 47 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 6.5 mm |
Measuring range | 0.25…1.25 mm |
Mounting conditions | Flush |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Functional accessories
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |