Product MIAD9CV2
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3037712Alternative order number : 37712
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 5…15 VDC (NAMUR)
- NAMUR output in accordance with DIN 19234 (IEC/EN 60947-5-6)
- ATEX category II 1 G, Ex zone 0
General data
EAN | 662488377120 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 160 g |
Technical Data
Function | Proximity switch |
Operating mode | Convergent |
Design | Rectangular with thread |
Construction size | 66 x 12.3 x 30.7 mm, Mini Beam |
Range | 43 mm |
Focal distance | 43 mm |
Light type | Red |
Operating voltage | 5…15 VDC |
Output function | Light operation, NAMUR |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G |
Special features | Encapsulated |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 | |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 | |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 | |
SMB312B
Mounting bracket, stainless steel, for MINI-BEAM NAMUR |
3025519 | |
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |
Functional accessories
IM1-22EX-R
Isolating switching amplifier, 2-channel; 2 relay outputs; input NAMUR signal; selectable ON/OFF mode for wire-break and short-circuit monitoring; adjustable output mode (NO / NC mode); removable terminal blocks; width 18 mm; universal power supply unit |
7541231 |