Product M18SN6FF100Q
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3048673Alternative order number : 48673
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Male M12 × 1
General data
EAN | 662488486730 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 50 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, non-adjustable |
Design | Tube |
Construction size | M18 x 1 |
Range | 0…100 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Stainless steel |
Ambient temperature | -40…+70 °C |
Protection class | IP69 |
Special features | Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 | |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 | |
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |