Product T30UDPAQ
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3055545Alternative order number : 55545
- Compact design
- Connection via male M12 x 1
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 15 cm
- Range: 100 cm

General data
EAN | 662488555450 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 117.93 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Tube |
Construction size | M30 x 1.5 |
Radiation direction | straight |
Range | 150…1000 mm |
Operating voltage | 12…24 VDC |
Switching element function | 2 x NO contact |
Output function | PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Special features | Clear object detection |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |