Product  BRT-84

Accessories

Reflector

Order number: 3058979

Alternative order number : 58979

    • Round housing
    • Reflective area 1
    • Reflection coefficient 1.4
    • (Reference BRT‐3)
#

General data

EAN 662488589790
eCl@ss-Code (V5.1.4): 27279203 -/- Optical reflector (accessories sensor technology)
Customs tariff number 39269097900
Country of origin DE
Weight 31.75 g

Technical Data

Accessory type Reflector
For use with Photoelectric sensors
Construction size 7.4 mm
Housing diameter Ø  84  mm
Ambient temperature -20…+60 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top