Product QS18VP6FPQ7
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3066446Alternative order number : 66446
- Male connector, M8 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
EAN | 662488664466 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 43 g |
Technical Data
Function | Fiber optic sensor |
Operating mode | Plastic fiber |
Design | Rectangular |
Construction size | 27.5 x 15 x 41.5 mm, QS18 |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, ABS |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Mounting accessories
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 | |
SMBQS18AF
Mounting bracket, stainless steel, for 18 mm thread |
3067467 |
Connectivity accessories
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 | |
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |
Functional accessories
PBT46U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M3 x 0.75 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3025967 | |
PIT46U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3026034 |