Product SMBQS18AF
Accessories
Mounting Bracket
Order number: 3067467Alternative order number : 67467
- Mounting bracket
- Stainless steel
- For QS18…AF

General data
| EAN | 662488674670 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | CN |
| Weight | 9.07 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Cylindrical sensors |
| Construction size | 31.8 x 15.2 x 44 mm |
| Housing material | Stainless steel, 1.4401 (AISI 316) |

