Product QS18VP6LLPQ7
Photoelectric Sensor
Retroreflective Laser Sensor with Polarizing Filter
Order number: 3073245Alternative order number : 73245
- Male connector, M8 × 1, 4-pin
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Microprism reflector BRT-51X51BM recommended for ranges up to 10 m and self-adhesive reflector film BRT-TVHG-2X2 for ranges up to 1.5 m; included in scope of delivery
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
EAN | 662488732455 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 63.5 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular with thread |
Construction size | 31 x 15 x 35 mm, QS18 |
Range | 100…10000 mm |
Light type | Red polarized |
Laser class | 1 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, ABS |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Laser |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 | |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 | |
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 | |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 | |
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |
Functional accessories
BRT-51X51BM
Rectangular reflector, reflection coefficient 2.0, material acrylic, ambient temperature -20 … +60 °C, microprism geometry |
3071791 |