Product  LMBWLS27EC

Accessories

Mounting Bracket

Order number: 3094774

Alternative order number : 94774

    • Mounting accessories for WLS27 linear lights
    • Snap bracket for WLS27 linear light
    • Material: Polycarbonate
    • 2 x 5.5 mm drill holes for fastening
    • Contains: 2 x snap brackets
#

General data

EAN 662488947743
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 39269097900
Country of origin CN
Weight 17.92 g

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top