Product  LMBWLS27H

Accessories

Mounting Bracket

Order number: 3094776

Alternative order number : 94776

    • Mounting accessories for WLS27 linear lights
    • Hanging bracket for WLS27 linear light
    • Material: stainless steel
    • 4 x 4.5 mm drill holes for fastening
    • Contains: 2 x hanging brackets
#

General data

EAN 662488947767
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 73089098900
Country of origin CN
Weight 20.64 g

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top