Product VBS02-S80E-5-WSC5.31T/TXL
Valve connector B type
Extension Cable
Order number: 6606579- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- M12 male, angled, 2-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 5.0 m
General data
EAN | 4047106163792 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 213 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Valve connector, Design B |
Number of Pins | 2+PE |
Connector body | Plastic, TPU, Black/Translucent |
Protective component | Transil diode |
Display switch state | LED, Yellow/yellow |
Connector B | Male, Angled |
Voltage | 24 V |
Current | 4 A |
Cable diameter | Ø 5.2 mm |
Cable length | 5.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |