Product WKC4T-5/TXL
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6625513- Female M12, angled, 3-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
EAN | 4047101269116 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | PL |
Weight | 133 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Connector A | Female, M12 × 1, Angled, A-coded |
Number of pins | 3 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 4.1 mm |
Cable length | 5.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 3 |
Protection class | IP67, IP69K |
Special features | Suitable for drag chain use |
Approvals | cULus |
Mounting accessories
![]() |
HAS8141-0
Field-wireable male connector, M12 × 1, straight, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut |
6905406 |
![]() |
HAS8241-0
Field-wireable male connector, M12 × 1, angled, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut |
6905400 |
![]() |
BS8141-0
Field-wireable male connector, M12 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw |
69010 |
![]() |
BS8241-0
Field-wireable connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw |
69011 |
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
![]() |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |
Connectivity accessories
![]() |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |