Product HAS8141-0
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6905406- Metal coupling nut
- Protection class IP67
- IDC quick connection
- A-coding
- 4-pin
- M12 × 1 metric screw-in thread
- Cable feedthrough 4.0…5.1 mm

General data
| EAN | 4047101506723 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 22 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | M12 × 1 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| External diameter of the cable | 4…5.1 mm |
| Core cross-section/Clamping ability | 0.14…0.34 mm² |
| Voltage | 32 V |
| Current | 4 A |

