Product BM-PS
excom I/O System
Cover for the Unused Power Port
Order number: 6884044- Closure cap for the redundant power supply port

General data
EAN | 4047101111118 |
eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 115 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Device type | Accessories |
Ambient temperature | -20…+70 °C |
Protection class | IP30 |
Approvals | DNV GL, BV, LR, KR |