Product BTS-DSC26-EB3
Mounting Accessories
Actuation kit (puck)
Order number: 6900224- End position damped
- Displays rotatable by 90 °
- Hole pattern on flange surface: 30 x 130 mm
- Connection shaft (shaft extension) height: 30 mm/Ø: max. 85 mm

General data
| EAN | 4047101007503 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 97 g |
Technical Data
| Accessory type | Actuator (puck) |
| For use with | Dual sensors |
| Construction size | 50 mm |
| Housing diameter | Ø 102 mm |
| Housing material | Plastic, PA6 |

